IESNA:LM-63-2002
[TEST]P1389790
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-930-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15415.9
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
100.1 129.3 271.0 729.7 1413.6 1939.0 2280.9 2631.2 3073.2 3586.1 4119.8 4837.0 5591.8 6296.5 6988.6 7614.1 8043.6 8193.7 
8156.2 7851.8 7468.2 6921.9 6404.9 6521.6 7059.5 7689.2 8039.4 8081.1 8001.9 7901.8 7230.5 6221.4 4073.9 396.1 
108.4 54.2 37.5 0.0 
100.1 129.3 287.7 721.4 1371.9 1943.1 2297.6 2614.5 3052.3 3548.5 4128.1 4795.3 5545.9 6317.3 7005.3 7622.5 8026.9 8177.1 
8131.2 7864.3 7455.7 6917.8 6446.6 6517.5 7063.7 7651.7 8035.3 8097.8 8010.3 7893.5 7284.7 6250.6 4253.2 
467.0 108.4 54.2 41.7 0.0 
100.1 129.3 262.7 700.5 1301.0 1901.4 2239.2 2577.0 3002.3 3523.5 4090.6 4766.1 5445.8 6142.2 6725.9 7263.9 7701.7 7939.4 
7981.1 7805.9 7505.7 7193.0 6913.6 6813.5 7126.3 7705.9 8143.7 8331.3 8314.7 8243.8 7797.6 6871.9 5345.7 
1088.3 116.8 66.7 50.0 0.0 
100.1 125.1 233.5 613.0 1196.7 1734.7 2205.8 2556.1 2931.4 3473.5 4032.2 4674.4 5366.6 6004.6 6555.0 6980.3 7355.6 7710.0 
7976.9 8043.6 7951.9 7818.4 7739.2 7747.6 7893.5 8302.1 8760.8 9094.4 9177.8 9169.5 8835.9 8097.8 6575.8 
2439.4 129.3 83.4 66.7 0.0 
100.1 120.9 204.3 462.9 971.6 1530.3 2034.9 2460.2 2839.7 3298.3 3878.0 4499.3 5145.6 5791.9 6417.4 6880.2 7238.8 7518.2 
7776.7 7951.9 8114.5 8152.0 8185.4 8252.1 8398.1 8669.1 9052.7 9378.0 9482.2 9519.7 9244.5 8193.7 6605.0 
4278.3 191.8 108.4 83.4 0.0 
100.1 120.9 183.5 392.0 834.0 1371.9 1914.0 2372.6 2747.9 3194.1 3707.0 4357.5 5024.7 5683.5 6313.1 6821.9 7155.4 7401.5 
7589.1 7751.7 7897.7 8031.1 8152.0 8293.8 8494.0 8748.3 9115.3 9444.7 9553.1 9544.8 9056.9 7968.6 6796.8 
4787.0 571.3 120.9 95.9 0.0 
100.1 116.8 175.1 329.4 700.5 1188.4 1722.1 2226.7 2643.7 3073.2 3552.7 4182.3 4795.3 5412.5 6058.8 6575.8 6988.6 7201.3 
7338.9 7493.2 7655.8 7814.3 8001.9 8214.6 8410.6 8694.1 9048.6 9382.1 9465.5 9348.8 8677.4 7730.9 6805.2 
4878.7 1130.0 141.8 108.4 0.0 
100.1 116.8 145.9 233.5 417.0 792.3 1238.4 1693.0 2226.7 2702.1 3152.4 3598.6 4124.0 4699.4 5287.4 5892.0 6417.4 6771.8 7022.0 
7218.0 7409.8 7576.6 7755.9 7918.5 8077.0 8243.8 8531.5 8794.2 8756.7 8606.5 8010.3 7355.6 6271.4 4812.0 
2864.7 200.2 145.9 0.0 
100.1 112.6 125.1 158.5 233.5 371.1 633.8 979.9 1371.9 1822.2 2293.4 2785.5 3273.3 3740.3 4219.9 4716.1 5262.3 5737.7 6217.2 
6613.4 6951.1 7238.8 7514.0 7751.7 7956.1 8135.4 8206.2 8143.7 7989.4 7814.3 7288.9 6625.9 5433.3 4065.6 2622.8 
775.6 179.3 0.0 
100.1 108.4 112.6 125.1 141.8 175.1 229.3 312.7 437.8 642.2 909.0 1217.6 1563.7 1905.6 2326.8 2739.6 3210.8 3727.8 4274.1 4866.2 5466.7 
6012.9 6484.1 6863.6 7213.8 7476.5 7630.8 7630.8 7439.0 7234.7 6175.5 4236.6 2168.3 1030.0 529.6 183.5 175.1 0.0 
100.1 104.2 104.2 104.2 108.4 108.4 112.6 120.9 133.4 150.1 171.0 200.2 229.3 266.9 316.9 383.6 462.9 562.9 700.5 888.2 1146.7 1497.0 2014.0 
2643.7 3477.6 4332.5 4945.4 5045.5 4616.0 4107.3 2952.2 2034.9 1342.7 725.6 250.2 45.9 12.5 0.0 
100.1 100.1 100.1 100.1 95.9 95.9 95.9 91.7 95.9 95.9 100.1 104.2 108.4 112.6 112.6 116.8 120.9 129.3 137.6 154.3 183.5 216.8 287.7 412.8 642.2 
1050.8 1622.1 2009.9 1793.0 1505.3 779.8 379.5 166.8 58.4 29.2 16.7 8.3 0.0 
100.1 100.1 95.9 91.7 87.6 83.4 79.2 79.2 75.1 75.1 75.1 75.1 70.9 70.9 66.7 62.5 58.4 50.0 50.0 45.9 45.9 45.9 45.9 41.7 37.5 41.7 
45.9 50.0 50.0 41.7 25.0 20.8 12.5 12.5 8.3 8.3 8.3 0.0 
100.1 95.9 87.6 79.2 75.1 66.7 62.5 58.4 54.2 50.0 45.9 41.7 33.4 29.2 25.0 16.7 12.5 12.5 8.3 8.3 8.3 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 0.0 4.2 4.2 
4.2 4.2 8.3 8.3 0.0 
100.1 87.6 79.2 70.9 66.7 58.4 54.2 45.9 37.5 33.4 25.0 20.8 16.7 12.5 8.3 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
4.2 8.3 0.0 
100.1 87.6 75.1 66.7 58.4 50.0 41.7 33.4 20.8 16.7 12.5 8.3 8.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
8.3 0.0 
100.1 83.4 70.9 58.4 50.0 41.7 29.2 20.8 12.5 8.3 8.3 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
4.2 0.0 
100.1 79.2 66.7 58.4 45.9 33.4 25.0 16.7 8.3 8.3 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 4.2 
0.0 
100.1 79.2 66.7 54.2 45.9 29.2 20.8 12.5 8.3 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
0.0 
100.1 83.4 66.7 54.2 45.9 29.2 20.8 12.5 8.3 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
100.1 83.4 66.7 54.2 45.9 29.2 20.8 16.7 12.5 8.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
100.1 83.4 66.7 54.2 45.9 33.4 25.0 16.7 12.5 8.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
